Platinous: EPX-2H
Photo of EPX-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-70 to 180°C, with humidity
Cooling rate is 4°C/m.
Air-cooled

Platinous: EPX-3H
Photo of EPX-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled

Platinous: EPX-4H
Photo of EPX-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled